2. Sensorë/matës
  3. Aksesorë

R-22PE-0UG



Back to product category
R-22PE-0UG

R-22PE-0UG

Sensor module thermal energy meter DN 40
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
Electrical connection
Cable
Measured values
Flow
Flow qp
10
Output Voltage [Range]
THE FAMILY ATTIBUTE IS NOT SET TO THE CLASS OF THE PRODUCT!!!
Fluid
Water, water with glycol up to max. 60% vol.
Valve size
40 mm
Valve size
1 1/2 inch