ZD7100
T-piece for 3-way butterfly valve DN 100
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
- Fluid
- Water, water with glycol up to max. 50% vol.
- Flow temperature
- -20...120°C [-4...248°F]
- Pipe connection
- Flange