CQKD230A
Rotary actuator fail-safe (ZoneTight) NC, 1 Nm, AC 100...240 V, Open/close, 15 s, IP40
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 3 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 7 VA
- Connection Supply Control
- Cable 1 m, 2x 0.75 mm²
- Torque
- 1 Nm
- Control type
- Open/close
- Direction of rotation (fail-safe)
- Fix deenergised closed (end stop NC = 0%)
- Manual override
- With actuator (clicked out)
- Running time (motor)
- 15 s / 90°
- Running time (fail-safe)
- 15 s
- Protection category
- IP40
- Ambient Tempreture
- 5...40°C [41...104°F]