3. Aktuatorët me siguresë

TF24-MFT



Learn more
Back to product category
TF24-MFT

TF24-MFT

Rotary actuator fail-safe, 2.5 Nm, AC/DC 24 V, MP-Bus, 2...10 V, 150 s, IP42
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
System integration

Current documents

  • Download
  • Download

Software / Apps
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
AH-TF

AH-TF

Actuator arm

Add to Project List
Please contact your local Sales Representative for ordering.
AV6-20

AV6-20

Shaft extension 170 mm ø10 mm for damper shaft ø6...16 mm

Add to Project List
Please contact your local Sales Representative for ordering.
KG10A

KG10A

Ball joint suitable for damper crank arm KH8 / KH10

Add to Project List
Please contact your local Sales Representative for ordering.
KG8

KG8

Ball joint suitable for damper crank arm KH8

Add to Project List
Please contact your local Sales Representative for ordering.
KH8

KH8

Damper crank arm Slot width 8.2 mm, clamping range ø10...18 mm

Add to Project List
Please contact your local Sales Representative for ordering.
SB-TF

SB-TF

Screw fastening kit

Add to Project List
Please contact your local Sales Representative for ordering.
Z-ARS180

Z-ARS180

Anti-rotation mechanism, 180 mm, for TM...A, LM..A, NM..A, TF
Multipack 20 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
ZDB-TF

ZDB-TF

Angle of rotation limiter, with end stop

Add to Project List
Please contact your local Sales Representative for ordering.
ZF8-TF

ZF8-TF

Form fit adapter, 8x8 mm, for TF..

Add to Project List
Please contact your local Sales Representative for ordering.
ZG-TF1

ZG-TF1

Mounting kit for linkage operation for flat and side installation

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

CRP24-B1

CRP24-B1

Positioner for wall mounting, 0...100%, operating range selectable, 0...10 V or 2...10 V

Add to Project List
Please contact your local Sales Representative for ordering.
SGA24

SGA24

Positioner for wall mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGE24

SGE24

Positioner for built-in mounting

Add to Project List
Please contact your local Sales Representative for ordering.
SGF24

SGF24

Positioner for front-panel mounting

Add to Project List
Please contact your local Sales Representative for ordering.
Z-UIC

Z-UIC

Signal converter voltage/current 100 kΩ 4...20 mA, Supply AC/DC 24 V

Add to Project List
Please contact your local Sales Representative for ordering.

Tools

Belimo Assistant 2

Belimo Assistant 2

Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows

Available as a free download
LINK.10

LINK.10

Belimo Assistant Link Bluetooth and USB to NFC and MP-Bus converter
for configurable and communicative devices

Add to Project List
Please contact your local Sales Representative for ordering.
ZTH EU

ZTH EU

Service tool, with ZIP-USB function, for parametrisable and communicative Belimo actuators, VAV controller and HVAC performance devices

Add to Project List
Please contact your local Sales Representative for ordering.
MFT-C

MFT-C

Adapter for Service-Tool ZTH

Add to Project List
Please contact your local Sales Representative for ordering.

Gateways and field modules

UK24BAC

UK24BAC

Gateway MP to BACnet MS/TP

Add to Project List
Please contact your local Sales Representative for ordering.
UK24MOD

UK24MOD

Gateway MP to Modbus RTU

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Voltage AC/DC
AC/DC 24 V
Power consumption (running)
2.5 W
Power consumption (holding)
1 W
Power Consumption For Wire Sizing
4 VA
Connection Supply Control
Cable 1 m, 4x 0.75 mm²
Torque
2.5 Nm
Control type
  • MP-Bus
  • DC 2...10 V
  • DC 0.5...10 V
Direction Of Motion Motor
selectable with switch L/R
Direction of rotation (fail-safe)
Selectable by mounting L/R
Manual override
No
Angle of rotation
95°
Running time (motor)
150 s / 90°
Running time (fail-safe)
<25 s
Mechanical interface
Universal shaft clamp 6...12.7 mm
Protection category
IP42
Ambient Tempreture
-30...50°C [-22...122°F]

Mirë se vini në Belimo Grécia

Nuk duket se ndodheni në Greqi. Produktet dhe shërbimet e paraqitura në këtë faqe interneti mund të mos jenë të disponueshme në vendin tuaj. Po kështu, identifikimi/regjistrimi nuk është i mundur. Gjeni faqen tuaj lokale të Belimo më poshtë.
Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
+30-210 94 00 766
Regjistrohu në buletinin
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)