CM230-F-L
Rotary actuator, 2 Nm, AC 100...240 V, Open/close, 3-point, 75 s, Form fit 8x8 mm, IP54
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ARCM
Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
Z-PICM
Position indicator, for CM.. / UM..
Multipack 20 pcs.
Details
Specifications
- Voltage AC/DC
- AC 100...240 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 3 VA
- Connection Supply Control
- Cable 1 m, 3x 0.75 mm²
- Torque
- 2 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- counter-clockwise rotation (ccw)
- Manual override
- With magnet
- Angle of rotation
- 0...287.5°
- Running time (motor)
- 75 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP54
- Degree Of Protection NEMA
- NEMA 2
- Enclosure Type
- UL Enclosure Type 2
- Ambient Tempreture
- -30...50°C [-22...122°F]