UM24Y-F-R.1
Rotary actuator, 1 Nm, AC/DC 24 V, Open/close, 3-point, 22 s, Form fit 8x8 mm, IP20, Connector plug
Multipack 100 pcs.
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Accessories
- Details
Downloads
Accessories
Mechanical accessory
Z-ARCM
Anti-rotation clip, for CM.. / UM..
Multipack 20 pcs.
Z-ESCM
End stop clip, for CM.. / CH.. / CQ.. / CQK.. / KR.. / UM..
Multipack 20 pcs.
Z-PCUM
Protective covering, for UM.. / UH..
Multipack 20 pcs.
Details
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1 W
- Power consumption (holding)
- 0.5 W
- Power Consumption For Wire Sizing
- 2 VA
- Connection Supply Control
- Connector plug (Cable-side connector socket not included in scope of delivery)
- Connection Plug
- Molex Mini-Fit Jr. 39303035
- Torque
- 1 Nm
- Control type
-
- Open/close
- 3-point
- Direction Of Motion Motor
- clockwise rotation (cw)
- Manual override
- No
- Angle of rotation
- 0...287.5°
- Running time (motor)
- 22 s / 90°
- Mechanical interface
- Form fit 8x8 mm
- Protection category
- IP20
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Tempreture
- -30...50°C [-22...122°F]