CMV-100-MP
VAV control unit complete with damper blade and air velocity sensor for pressure-independent VAV applications in controlled apartment ventilations. For installation in round ducts., 2 Nm, MP-Bus, 0/2...10 V
Design data: Design data
- Downloads
- Accessories
- Details
Mechanical accessory
Z-MA
Gear train disengagement magnet, for CM.. / CH.. / CM..D..
Multipack 20 pcs.
Electrical accessory
CRA24-B3
Room temperature controller with manual operation, Output 2...10 V: supply air VAV, Output 2...10 V: exhaust air VAV, Output 2/3-Point: heating, AC 24 V, Mode selection and display: COMF / MIN / MAX, rotary button +/-
ZN230-24MP
MP-Bus power supply for MP actuators
Tools
Belimo Assistant 2
Service tool for wired and wireless setup, on-site operation and troubleshooting. Platform-independent for Android, iOS and Windows
ZTH EU
Service tool, with ZIP-USB function, for configurable and communicative Belimo actuators, VAV controller and HVAC performance devices
ZK2-GEN
Connecting cable 5 m, A: RJ11 6/4 LINK.10, B: free wire end for connection to MP/PP terminal
Specifications
- Voltage AC/DC
- AC/DC 24 V
- Power consumption (running)
- 1.5 W
- Power consumption (holding)
- 1 W
- Power Consumption For Wire Sizing
- 2.5 VA
- Connection Supply Control
- Cable 1 m, 4x 0.34 mm²
- Torque
- 2 Nm
- Control type
-
- MP-Bus
- DC 2...10 V
- DC 0.5...10 V
- Manual override
- With magnet
- Running time (motor)
- 70 s
- Protection category
- IP00
- Degree Of Protection NEMA
- NEMA 1
- Enclosure Type
- UL Enclosure Type 1
- Ambient Tempreture
- 0...50°C [32...122°F]