1. Faqja kryesore
  2. Lajme

New Product Innovations Released at AHR Expo 2018

Belimo Americas is excited to release new products solutions that enable you to achieve precise sensor measurements; expand data collection capability and better control building environments with energy savings. Belimo is excited to highlight the following products at the AHR Expo:

  • A range of innovative duct, pipe, and outdoor Sensors that seamlessly integrate into HVAC systems offering intuitive design, accurate performance, five-year warranty, conform to NEMA 4X / IP65 requirements, and are UL compliant.
  • New PMB / PKB Damper Actuator Series provide our highest torque offering of 1,440 in-lbs. Intelligent, energy efficient, and reliable for high volume and high-pressure airflow applications in commercial HVAC.
  • Belimo Energy Valve version 3.0, an IoT pressure independent valve that utilizes advanced cloud-based analytics to leverage system data to provide energy savings and the most efficient system operation.
  • New 6-way Pressure Independent Valve Series is the only one of its kind designed for chilled beams, radiant ceiling panels, and 4-pipe fan coil units providing true flow and dynamic balancing. It provides the functionality of up to four 2-way control valves and two balancing valves saving material and installation time.
  • New Advanced High Performance and Grooved Butterfly Valve Assemblies designed specifically for HVAC applications offering zero leakage, simplified NFC setup and diagnostics, application flexibility with an optional fail-safe function and universal power supply all backed with a 5-year warranty.
  • New Belimo Globe Valve Series with a soft seat design to provide ANSI Class VI leakage rating and improved rangeability of 100:1 offers greater flow control.