1. Faqja kryesore
  2. Lajme

Seamlessly Integrated

The new sensor offering is the result of over four decades of experience, research, and focus on providing value-added technologies that help reduce expenses and installation. The full range of sensors is the perfect complement to Belimo actuators and valves, optimizing energy efficiency and system performance. Belimo sensors seamlessly integrate into major building automation systems (BAS) with the same quality, reliability, and value that define Belimo. Belimo’s expertise and ability to innovate are evident with the universal compact enclosure design, intuitive screwless snap cover, and detachable mounting plate making installation and commissioning easy.

  • Accurate readings, 5-year warranty, and NEMA 4X / IP65 certification will provide reliability over the life cycle of the building.
  • Fast installation and commissioning with a screwless, snap-on cover and detachable mounting plate.
  • Compact modular design provides seamless integration backed with first class service and support to ensure optimal system performance.
  • Press Release: New Sensor Range from Belimo (pdf - 94 KB)
  • belimo_sensors-meters-and-gas-monitors_brochure_en-us.pdf (pdf - 6,52 MB)
  • Duct Sensor (jpg - 4,44 MB)