R523



Learn more
Back to product category
R523

R523

Characterised control valve, 3-way, DN 25, External thread, G 1 1/2", PN 40, ps 1600 kPa, Kvs 10 m³/h, Fluid temperature -10...100°C [14...212°F]
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
Suitable actuators for Requesting actuators for R523
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
    EXT-OC-ZR525

    EXT-OC-ZR525

    Insulation shell for valve R5.., DN 25
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
    ZR4525

    ZR4525

    Pipe connector for ball valve with external thread, DN 25, Rp 1", G 1 1/2"
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
    3-way
    kvs
    10 m³/h
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
    • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
    Differential pressure
    ∆pmax 200 kPa
    Close-off pressure
    1400 kPa
    Flow characteristic {Tools}
    A – AB: equal percentage; B – AB: linear
    Leakage rate {Tools}
    A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, 1...2% of the Kvs value