3. Valvulet flutur

D6700N



Learn more
Back to product category
D6700N

D6700N

Butterfly valve, 2-way, DN 700, Wafer types PN 16, ps 1600 kPa, Kvs 11760 m³/h, Kvmax 42800 m³/h, Fluid temperature -20...120°C [-4...248°F]

Please contact your local Belimo representative for ordering.
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
Suitable actuators for Requesting actuators for D6700N
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
    ZD6N-S700

    ZD6N-S700

    Worm gear for butterfly valves DN 700

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-903

    ZSY-903

    Mounting/adapter kit for BFV D6700N/NL + SY12

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    11760 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -20...120°C [-4...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A