2. Valvulet
  3. Valvulet flutur

D6400N



Learn more
Back to product category
D6400N

D6400N

Butterfly valve, 2-way, DN 400, Wafer types PN 16, ps 1600 kPa, Kvs 4140 m³/h, Kvmax 14200 m³/h, Fluid temperature -10...120°C [14...248°F]

Please contact your local Belimo representative for ordering.
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
  • Actuator selection
  • Downloads
  • Accessories
  • Product videos
  • Details
Actuator selection
Actuator parameters
Suitable actuators for Requesting actuators for D6400N
Configurable
Please select the required variant

Choose how the valve-actuator combination should be delivered

Would you like a pipe connector?
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
    ZD6N-S400

    ZD6N-S400

    Worm gear for butterfly valves DN 400

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-401

    ZSY-401

    Mounting/adapter kit for BFV D6400N/NL + SY6

    Add to Project List
    Please contact your local Sales Representative for ordering.
    ZSY-701

    ZSY-701

    Mounting/adapter kit for BFV D6400N/NL + SY7

    Add to Project List
    Please contact your local Sales Representative for ordering.
    Product videos

    Butterfly valves and actuators

    The butterfly valves and the PR actuators are the most intelligent, energy efficient and reliable high flow solution in the HVAC market. Having focused on ease of installation, application flexibility and longevity, this series sets new performance standards in HVAC industry. 

    Play now Share via email

    Butterfly valves for control applications

    Belimo's advanced butterfly valve design and the harmonisation of butterfly valve and intelligent actuator result in a control valve with significant advantages.

    Play now Share via email
    Details

    Specifications

    Pattern
    2-way
    kvs
    4140 m³/h
    Fluid
    Water, water with glycol up to max. 50% vol.
    Flow temperature
    -10...120°C [14...248°F]
    Flow characteristic {Tools}
    0...100%: S-form; 0...60%: equal percentage
    Leakage rate {Tools}
    Tight, leakage rate A