3. Valvulet sferë

R7032R-B3/SRFA-S2-O



Learn more
Back to product category
R7032R-B3/SRFA-S2-O

R7032R-B3/SRFA-S2-O

Changeover ball valve, 3-way, DN 32, Flange, PN 6, ps 600 kPa, Kvs 32 m³/h, Fluid temperature -10...100°C [14...212°F]
Rotary actuator fail-safe NO, 20 Nm, AC 24...240 V / DC 24...125 V, Open/close, 75 s, 2x SPDT, IP54
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
Stem heater for ball valve DN 15...50, AC/DC 24 V, 20 W

Add to Project List
Please contact your local Sales Representative for ordering.
Details

Specifications

Valve specifications

Pattern
3-way
kvs
32 m³/h
Fluid
Water, water with glycol up to max. 50% vol.
Flow temperature
-10...100°C [14...212°F]
Flow temperature note
  • At a fluid temperature of -10...2°C, a stem heater or a valve neck extension is recommended.
  • The allowed fluid temperature can be limited, depending on the type of actuator. Limitations can be found in the respective data sheets of the actuators.
Close-off pressure
600 kPa
Differential pressure Δpmax
100 kPa
Leakage rate {Tools}
A – AB: air-bubble tight, leakage rate A; B – AB: Leakage class I, max. 1% of the Kvs value
Pipe connection
Flange

Actuator specifications

Voltage AC/DC
AC 24...240 V / DC 24...125 V
Power consumption (running)
7 W
Power consumption (holding)
3.5 W
Power Consumption For Wire Sizing
18 VA
Auxiliary switches
2x SPDT
Connection Supply Control
Cable 1 m, 2x 0.75 mm²
Connection Auxilary Switch
Cable 1 m, 6x 0.75 mm²
Control type
Open/close