2. Sensorë/matës
  3. Sensorë tubacioni (ajri)

01ATS-105XC



Learn more
Back to product category
01ATS-105XC

01ATS-105XC

Frost monitor, Switch, -10...15°C, Capillary 6 m, Manual reset
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
Belimo Sensor Range

With a complete range of sensors, Belimo is now your single source for HVAC field devices.

Play now Share via email
Details

Specifications

Electrical connection
Terminals
Measured values
  • Temperature
  • Frost
Output signal
Switch
Output signal frost protection switch note
  • AC 230 V 16 (2.5) A @ Switch position 1-2
  • AC 230 V 2 (0.4) A @ Switch position 1-4
  • DC 230 V 0.25 A