ZH24-1-B
Stem heater for valves DN 65...250, AC/DC 24 V, 60 W
Choose an existing Project List to add this product:
Show all Projects Lists
You have no existing Project Lists.
Or create a new Project List to add this product:
Design data: Design data
- Downloads
- Details
Downloads
Details
Specifications
Valve specifications
- Flow temperature
- -10...20°C [14...68°F]
Actuator specifications
- Voltage AC/DC
- AC/DC 24 V
- Connection Supply
- Cable 1 m
- Protection category
- IP40