2. Sensorë/matës
  3. Sensorë tubi (uji)

22WDP-135



Learn more
Back to product category
22WDP-135

22WDP-135

Differential pressure sensor Water, 0...6 bar, 0…87 psi, active, 4...20 mA
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
A-22WP-A04

A-22WP-A04

Pipe connector, Brass, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A06

A-22WP-A06

Pipe connector, Stainless steel, Pipe 6 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A08

A-22WP-A08

Pipe connector, Brass, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A10

A-22WP-A10

Pipe connector, Stainless steel, Pipe 8 mm to G 1/4" (external thread), Set of 2 pcs.

Add to Project List
Please contact your local Sales Representative for ordering.
A-22WP-A11

A-22WP-A11

Mounting bracket for 22WDP-.., Metal

Add to Project List
Please contact your local Sales Representative for ordering.

Electrical accessory

EXT-MR-249184

EXT-MR-249184

Connecting cable, 1.5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
EXT-MR-249185

EXT-MR-249185

Connecting cable, 5 m, for 22WP-.. / 22WDP-..

Add to Project List
Please contact your local Sales Representative for ordering.
Product videos

Installation water differential pressure sensor 22WDP vs. 22PDP

Installation example of the water differential pressure sensor 22WDP in direct comparison with the 22PDP.
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
DC 24 V
Electrical connection
Connector plug
Measured values
Differential pressure
Output signal
4...20 mA
Measuring range pressure
0...6 bar
Measuring range pressure
0…87 psi
Output Current [Range]
1x 4...20 mA, max. resistance 900 Ω

Mirë se vini në Belimo Grécia

Nuk duket se ndodheni në Greqi. Produktet dhe shërbimet e paraqitura në këtë faqe interneti mund të mos jenë të disponueshme në vendin tuaj. Po kështu, identifikimi/regjistrimi nuk është i mundur. Gjeni faqen tuaj lokale të Belimo më poshtë.
Contact Us Privacy Policy Ndryshoni cilësimet e privatësisë Shënime sigurie General terms and conditions Imprint
+30-210 94 00 766
Regjistrohu në buletinin
BELIMO Air Controls, Lysiou 11, 16346 Ilioupoli, Athens (Greece)